![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Remote interface HZI910
EAN
3250613362201
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Height of installed product96 mm
-
Width of installed product96 mm
Power
-
Total power loss under IN0 W
-
Power loss per pole at In0 W
Connection
-
Type of connector connection 1RJ45 8(8)
Cable
-
Line length3 m
Standards
-
European directive WEEEconcerned
Use conditions
-
Operating temperature-10…55 °C
-
Storage/transport temperature-10…55 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HZI910
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for HZI910
PDF367 KBEU Declaration of conformity for HZI910
Deklaracja zgodności UE
PDF333 KBEU Declaration of conformity for HZI910
Declaration
PDF621 KB -
ProductROHS
Pollutant guidelines for HZI910
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HZI910
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation