Double Cage terminal for HA353,54,55M HZ184
EAN
3250613361846
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Electric current
-
Rated current250 A
Installation, mounting
-
Tightening torque25Nm
Connection
-
Connection cross-sect. flexible conductor2x 16 - 185mm²
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for HZ184
Declaration
PDF200 KBEU Declaration of conformity for HZ184
Declaration
PDF777 KBEU Declaration of conformity for HZ184
PDF367 KB -
ProductROHS
Pollutant guidelines for HZ184
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HZ184
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation