Motor Operator P250 24VDC with Auto-Reset HXT040H
EAN
3250613154882
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of ordermotor drive
Main electrical features
-
Type of supply voltageDC
Voltage
-
DC control voltage24 V
-
Command voltage AC0 V
Electric current
-
Inrush current OFF-RESET24V DC - 27A
-
Inrush current ON24V DC - 14.1A
-
Operating current OFF-RESET24V DC - 14.1A
-
Operating current ON24V DC - 14.1A
Standards
-
European directive RoHsvoluntary compliance
-
European directive WEEEconcerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Altitude2000 m
Downloads
-
Product image
-
Instruction manual
Instruction manuals for HXT040H
PDF8 MB -
Installation handbook
Installation handbooks for HXT040H
PDF48 MBInstallation handbooks for HXT040H
Technical catalogue
PDF48 MB -
RoHS report
Pollutant guidelines for HXT040H
RoHS declaration HXT040H (english)
PDF33 KBPollutant guidelines for HXT040H
REACH declaration HXT040H (english)
PDF32 KB
More documentation