UVR delayed 110-120V AC (x160-P160-x250-P250) HXA053H
EAN
3250613346553
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Voltage
-
DC control voltage0 V
-
Command voltage AC110 / 120 V
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN1.4 W
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
Standards
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HXA053H
Manual for HXA0xx - Shunt trip, undervoltage release (Date: 2020-06)
PDF2 MB -
Installation handbook
Installation handbooks for HXA053H
PDF42 MBInstallation handbooks for HXA053H
PDF48 MB
More documentation