Slotted panel trunking made of PPO halogenfree HNG 50x100mm light grey HNG5010007035B
EAN
4012740180467
Packaging
24 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
FlexibleNo
Configuration
-
Side wall configurationSlotted
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height50 mm
-
Length2000 mm
-
Trunking width100 mm
-
Slot width5 mm
-
Tongue width7.5 mm
Cover, door
-
Lid shapeloose
Materials
-
Colourlight grey
-
RAL colourRAL 7035 - Light grey
-
MaterialPPO
-
Material groupplastic
-
Type of surface treatmentuntreated
Installation, mounting
-
Base punchingEN 50085-2-3:1999
-
Fixing typebottom punching
Cable
-
Number of wires 1,5 mm² - 40% filling degree192
-
Internal/useful cross section4105 mm²
-
Number of wires 2,5 mm² - 40% filling degree137
-
Number of wires 1,0 mm² - 40% filling degree267
Standards
-
European directive RoHsvoluntary compliance
-
UL 94 classificationV1
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
temperatur
-
Ambient temperature-25…90 °C
Downloads
-
Product image
-
ProductBimStep
STEP models for HNG5010007035B
Step Model HNG5010007035B & HNG50100
STP529 KB -
ProductDataSheet
Product data sheets for HNG5010007035B
Product sheet for slotted trunking system HNG-V1 in English
PDF383 KB -
ProductECDeclaration
EU Declaration of conformity for HNG5010007035B
EU-Declaration HNG T060A DE_EN 30072019
PDF48 KB -
ProductROHS
Pollutant guidelines for HNG5010007035B
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HNG5010007035B
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation