Retaining clip for slotted panel trunking PC/ABS halogenfree 50x50mm rot HN500503
EAN
4012740202411
Packaging
50 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Compatibility
-
Product compatibilityHNG
Electric current
-
Current leak stableYes
Dimensions
-
Trunking height50 mm
-
Trunking width50 mm
Materials
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductDataSheet
Product data sheets for HN500503
Product sheet for slotted trunking system HNG-V1 in English
PDF383 KBProduct data sheets for HN500503
Product sheet for slotted trunking system HNG-V0 in English
PDF337 KB -
ProductECDeclaration
EU Declaration of conformity for HN500503
EU-Declaration HNG T060A DE_EN 30072019
PDF48 KB -
ProductROHS
Pollutant guidelines for HN500503
REACH declaration HN500503 (english)
PDF32 KBPollutant guidelines for HN500503
RoHS declaration HN500503 (english)
PDF33 KB
More documentation