MCCB h3+ P630 Energy 3x630A 50kA • HMW630NR | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Energy distri­bu­tion
  • Main incomers
  • h3+ MCCBs
  • h3+ MCCBs P630 Energy
  • h3+ MCCBs P630 Energy 50kA
  • HMW630NR

Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC

HMW630NR

  • Energy distri­bu­tion

Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 630A 50kA FTC HMW630NR

EAN
3250613197537
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • Accessories
  • More products
Download the data sheet

Technical properties

Archi­tec­ture
  • Type of order
    Toggle
  • Neutral posi­tion
    without neutral
  • Number of protected poles
    3
  • Number of poles
    3 P
  • Type of pole
    3P3D
  • Type of case
    Fixed built-in
Func­tions
  • Complete device with protec­tion unit
    Yes
  • Version as main switch
    Yes
  • Version as emer­gency stop install­a­tion
    No
  • Version as safety switch
    No
  • Version as main­ten­ance-/ser­vice switch
    Yes
  • Trip Unit
    ENERGY
  • With integ­rated earth leakage fault protec­tion
    No
Controls and indic­ators
  • Motor drive integ­rated
    No
Main elec­trical features
  • Rated oper­a­tional voltage Ue
    220 / 690 V
  • Type of supply voltage
    AC
  • Frequency
    50/60 Hz
Voltage
  • Rated insu­la­tion voltage
    800 V
  • Rated impulse with­stand voltage
    8 kV
  • With under voltage release
    No
Elec­tric current
  • Rated current
    630 A
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 690V AC IEC 60947-2
    12 kA
  • Rating current 10°C according to IEC 60947
    630 A
  • Rating current 15°C according to IEC 60947
    630 A
  • Rating current 20°C according to IEC 60947
    630 A
  • Rating current 25°C according to IEC 60947
    630 A
  • Rating current 30°C according to IEC 60947
    630 A
  • Rating current 35°C according to IEC 60947
    630 A
  • Rating current 40°C according to IEC 60947
    630 A
  • Rating current 45°C according to IEC 60947
    630 A
  • Rating current 50°C according to IEC 60947
    630 A
  • Rating current 55°C according to IEC 60947
    630 A
  • Rating current 60°C according to IEC 60947
    623 A
  • Rating current 65°C according to IEC 60947
    560 A
  • Rating current 70°C according to IEC 60947
    497 A
  • Rated service breaking capa­city Ics under 660V AC according IEC 60947-2
    12 kA
  • Breaking capa­city on 1 pole for IT 230V NF 60947-2
    10 kA
  • Breaking capa­city on 1 pole for IT 400V NF 60947-2
    10 kA
  • Breaking capa­city on 1 pole for IT 415V NF 60947-2
    10 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 230V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 240V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 400V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 415V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 220V AC IEC 60947-2
    85 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 380V AC IEC 60947-2
    50 kA
  • Rated ulti­mate short-­cir­cuit breaking capa­city Icu under 660V AC IEC 60947-2
    12 kA
Dimen­sions
  • Depth of installed product
    150 mm
  • Height of installed product
    260 mm
  • Width of installed product
    140 mm
Frequency
  • Frequency
    50 to 60 Hz
Power
  • Total power loss under IN
    131.6 W
  • Power loss per pole at In
    46.2 W
Trip­ping
  • Time of response when opening
    10 ms
Install­a­tion, mounting
  • Tight­ening torque
    18Nm
  • DIN rail mounting with optional adapt­ator
    No
  • Suit­able for front mounting
    No
  • Suit­able for ground mounting
    Yes
Connec­tion
  • Connec­tion
    Front connec­tion
  • Type of connec­tion
    Terminal
Cable
  • Cable Material
    Cu / Al
Equip­ment
  • Number of auxil­iary contacts as normally closed contact
    0
  • Number of auxil­iary contacts as normally open contact
    0
  • Number of auxil­iary contacts as change-over contact
    0
  • Motor drive optional
    Yes
  • Can be access­or­ized
    Yes
Use cases
  • Category of use
    A
Stand­ards
  • Standard text
    IEC 60947-2
  • European directive WEEE
    concerned
Safety
  • REACH conform
    No
  • Halogen free
    No
Use condi­tions
  • Degree of pollu­tion according to IEC 60664 / IEC 60947-2
    3
  • Alti­tude
    2000 m

Downloads

  • Product image

    Image HMW630NR  | Hager Africa

    Product Image HMW630NR

  • ProductNotice

    Image Instruction manuals for HMW630NR  | Hager Africa

    Instruction manuals for HMW630NR

    Manual for moulded case circuit breaker h3+ P630 (Date: 2020-03)

    PDF
    5 MB
    Image Instruction manuals for HMW630NR  | Hager Africa

    Instruction manuals for HMW630NR

    Manual for moulded case circuit breaker h3+ P630 (Date: 2023-02)

    PDF
    10 MB
    Image Instruction manuals for HMW630NR  | Hager Africa

    Instruction manuals for HMW630NR

    PDF
    2 MB
  • ProductUtilizationManual

    Image Utilization manuals for HMW630NR  | Hager Africa

    Utilization manuals for HMW630NR

    Operating manual International 2020-09-21

    PDF
    13 MB
  • Installation guide

    Image Installation manuals for HMW630NR  | Hager Africa

    Installation manuals for HMW630NR

    PDF
    10 MB
  • Installation handbook

    Image Installation handbooks for HMW630NR  | Hager Africa

    Installation handbooks for HMW630NR

    PDF
    48 MB
    Image Installation handbooks for HMW630NR  | Hager Africa

    Installation handbooks for HMW630NR

    Technical catalogue

    PDF
    48 MB
  • ProductBimStep

    Image STEP models for HMW630NR  | Hager Africa

    STEP models for HMW630NR

    CAD file for MCCB 630A 3P

    STP
    921 KB
  • ProductECDeclaration

    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    Declaration

    PDF
    355 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    EU declaration of conformity

    PDF
    569 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    PDF
    343 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    MCCB P630

    PDF
    587 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    Declaration

    PDF
    374 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    Declaration

    PDF
    332 KB
    Image EU Declaration of conformity for HMW630NR  | Hager Africa

    EU Declaration of conformity for HMW630NR

    EU Declaration of Conformity

    PDF
    588 KB
  • ProductEnvironmentProfile

    Image Product environmental profile for HMW630NR  | Hager Africa

    Product environmental profile for HMW630NR

    PDF
    426 KB
    Image Product environmental profile for HMW630NR  | Hager Africa

    Product environmental profile for HMW630NR

    PDF
    485 KB
  • ProductROHS

    Image Pollutant guidelines for HMW630NR  | Hager Africa

    Pollutant guidelines for HMW630NR

    REACH declaration HMW630NR (english)

    PDF
    33 KB
    Image Pollutant guidelines for HMW630NR  | Hager Africa

    Pollutant guidelines for HMW630NR

    RoHS declaration HMW630NR (english)

    PDF
    33 KB
More documentation

Accessories optional

See more

Discover more of this product range

    5
  • 1
    HMW250NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 50kA FTC
    HMW250NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 250A 50kA FTC
  • 2
    HMW251NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
    HMW251NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 250A 50kA FTC
  • 3
    HMW400NR - Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
    HMW400NR
    Moulded Case Circuit Breaker h3+ P630 Energy 3P3D 400A 50kA FTC
  • 4
    HMW401NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
    HMW401NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 400A 50kA FTC
  • 5
    HMW631NR - Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC
    HMW631NR
    Moulded Case Circuit Breaker h3+ P630 Energy 4P4D N0-50-100% 630A 50kA FTC

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group