![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Moulded Case Circuit Breaker h3+ P250 LSnI 4P4D N0-50-100% 40A 50kA FTC HMT041GR
EAN
3250613176426
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Neutral positionleft
-
Number of protected poles4
-
Number of poles4 P
-
Fixing modeScrewed
-
Type of caseFixed built-in
Functions
-
Complete device with protection unitYes
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationNo
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitLSNI
-
Integrated earth fault protectionNo
-
Concurrently switching N-neutralYes
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current40 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-26 kA
-
Rated short-time withstand current Icw t=0.4S 220-240 V AC according IEC 60947-22.5 kA
-
Rated short-time withstand current Icw t=0.4S 380-415 V AC according IEC 60947-22.5 kA
-
Rated short-time withstand current Icw t=0.4S 660-690 V AC according IEC 60947-22.5 kA
-
Rating current 10°C according to IEC 6094740 A
-
Rating current 15°C according to IEC 6094740 A
-
Rating current 20°C according to IEC 6094740 A
-
Rating current 25°C according to IEC 6094740 A
-
Rating current 30°C according to IEC 6094740 A
-
Rating current 35°C according to IEC 6094740 A
-
Rating current 40°C according to IEC 6094740 A
-
Rating current 45°C according to IEC 6094740 A
-
Rating current 50°C according to IEC 6094740 A
-
Rating current 55°C according to IEC 6094740 A
-
Rating current 60°C according to IEC 6094740 A
-
Rating current 65°C according to IEC 6094740 A
-
Rating current 70°C according to IEC 6094740 A
-
Rated service breaking capacity Ics under 660V AC according IEC 60947-26 kA
-
Breaking capacity on 1 pole for IT 230V NF 60947-22.5 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-22.5 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-22.5 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-250 kA
-
Rated service breaking capacity Ics under 110-138V AC according IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-265 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-250 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-26 kA
Dimensions
-
Depth of installed product97 mm
-
Height of installed product165 mm
-
Width of installed product140 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN1.14 W
-
Power loss per pole at In0.38 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Cover, door
-
InterlockableYes
Installation, mounting
-
Tightening torque12Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Connection cross-sect. flexible conductor35 / 150mm²
-
Type of connectionTerminal
Protection
-
Instantaneous protection (Ii): typefixed
Cable
-
Cable MaterialCu / Al
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
-
Can be accessorizedYes
Use cases
-
Category of useA
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
temperatur
-
Temperature of calibration50 °C
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HMT041GR
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
PDF4 MBInstruction manuals for HMT041GR
PDF2 MB -
ProductUtilizationManual
Utilization manuals for HMT041GR
Operating manual International 2020-09-21
PDF13 MB -
Installation handbook
Installation handbooks for HMT041GR
PDF48 MB -
ProductBimStep
STEP models for HMT041GR
CAD file for MCCB 250A 4P
STP805 KB -
ProductECDeclaration
EU Declaration of conformity for HMT041GR
Declaration
PDF349 KBEU Declaration of conformity for HMT041GR
Declaration
PDF461 KB -
ProductEnvironmentProfile
Product environmental profile for HMT041GR
PDF306 KB -
ProductROHS
Pollutant guidelines for HMT041GR
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HMT041GR
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation