Fuse comb. switch 3P - 400 A / T2 HFD340
EAN
3250613130381
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderDoor coupling rotary drive
-
Number of poles3 P
-
Type of pole3 P
Main electrical features
-
Rated operational voltage Ue380 / 415 V
-
Rated current400 A
Voltage
-
Rated insulation voltage800 V
Electric current
-
Short-circuit current with gI-gG fuses100 kA
-
Rating current of fuse cartridge63 / 80 / 100 / 125 / 160 / 200 / 224 / 250 / 300 / 315 / 355 / 400 A
Fuse
-
CharactFusegI ; gG
-
Fuse SizeNH2
Dimensions
-
Depth of installed product180 mm
-
Height of installed product240 mm
-
Width of installed product259 mm
Power
-
Total power loss under IN172.2 W
-
Power loss per pole at In57.4 W
-
Contact rating with 400 V in AC1263 kW
Cover, door
-
InterlockableYes
Materials
-
Toggle colourGrey
Installation, mounting
-
Suitable for busbar mountingNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Type of connectionwith screw
Cable
-
Length of conductors used for the heating test (m) according to product standard2 m
-
Conductor cross-section used for heating test(mm²) according to product standard2 x 150 mm²
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Can be accessorizedYes
Standards
-
Standard textIEC 60947-3
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
temperatur
-
Ambient air temperature during heating test according to the product standard24 °C
-
Max. admissible temperature on accessible parts (intended to be touched)80 °C
-
Max. admissible temperature on accessible parts (manual operating means)65 °C
-
Max. admissible temperature on access. parts (not touched for normal operation)90 °C
-
Max. admissible temperature on terminals110 °C
-
Temp.-rise limits for access. parts (toggle) according to product standard25 K
-
Temp.-rise limits for access. parts (not touched) according to product standard50 K
-
Temp.rise limits for access. parts (to be touched) according to product standard40 K
-
Temperature-rise limits for terminals according to the product standard70 K
-
Temperature-rise measured on accessible parts at In (manual operating means)25 K
-
Temperature-rise measured on access. parts at In (not touched normal operation)50 K
-
Temperature-rise measured on accessible parts at In (intended to be touched)40 K
-
Temperature-rise measured on terminals at In70 K
Downloads
-
Product image
-
ProductUserGuides
End User quick guides for HFD340
Fuse combinaison switch 20 - 800 A
PDF2 MB -
ProductECDeclaration
EU Declaration of conformity for HFD340
Declaration
PDF941 KB -
ProductROHS
Pollutant guidelines for HFD340
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HFD340
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation