Moulded Case Circuit Breaker h3+ P250 LSI 3P3D 160A 70kA FTC HET160JR
EAN
3250613176280
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionwithout neutral
-
Number of protected poles3
-
Number of poles3 P
-
Type of pole3P3D
-
Fixing modeScrewed
-
Type of caseFixed built-in
Functions
-
Complete device with protection unitYes
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationNo
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitLSI
-
Integrated earth fault protectionNo
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current160 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-26 kA
-
Rated short-time withstand current Icw t=0.4S 220-240 V AC according IEC 60947-22.5 kA
-
Rated short-time withstand current Icw t=0.4S 380-415 V AC according IEC 60947-22.5 kA
-
Rated short-time withstand current Icw t=0.4S 660-690 V AC according IEC 60947-22.5 kA
-
Rating current 10°C according to IEC 60947160 A
-
Rating current 15°C according to IEC 60947160 A
-
Rating current 20°C according to IEC 60947160 A
-
Rating current 25°C according to IEC 60947160 A
-
Rating current 30°C according to IEC 60947160 A
-
Rating current 35°C according to IEC 60947160 A
-
Rating current 40°C according to IEC 60947160 A
-
Rating current 45°C according to IEC 60947160 A
-
Rating current 50°C according to IEC 60947160 A
-
Rating current 55°C according to IEC 60947160 A
-
Rating current 60°C according to IEC 60947160 A
-
Rating current 65°C according to IEC 60947145 A
-
Rating current 70°C according to IEC 60947135 A
-
Rated service breaking capacity Ics under 660V AC according IEC 60947-26 kA
-
Breaking capacity on 1 pole for IT 230V NF 60947-22.5 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-22.5 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-22.5 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-270 kA
-
Rated service breaking capacity Ics under 110-138V AC according IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-26 kA
Dimensions
-
Depth of installed product97 mm
-
Height of installed product165 mm
-
Width of installed product105 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN18.42 W
-
Power loss per pole at In6.14 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Cover, door
-
InterlockableYes
Installation, mounting
-
Tightening torque12Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Connection cross-sect. flexible conductor35 / 150mm²
-
Connection cross-sect. rigid cable35 / 185mm²
-
ConnectionFront connection
-
Type of connectionTerminal
Protection
-
Instantaneous protection (Ii): typeadjustable
Cable
-
Cable MaterialCu / Al
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
-
Can be accessorizedYes
Use cases
-
Category of useA
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-2
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection95%HR 55°C sev Kn (IEC 68-2-30/52)
temperatur
-
Temperature of calibration50 °C
Downloads
-
Product image
-
ProductUtilizationManual
Utilization manuals for HET160JR
Operating manual International 2020-09-21
PDF13 MB -
ProductNotice
Instruction manuals for HET160JR
PDF2 MBInstruction manuals for HET160JR
Manual for moulded case circuit breaker h3+ P250 (Date: 2020-03)
PDF4 MB -
Installation handbook
Installation handbooks for HET160JR
PDF48 MB -
ProductBimStep
STEP models for HET160JR
CAD file for MCCB 250A 3P
STP640 KB -
ProductECDeclaration
EU Declaration of conformity for HET160JR
Declaration
PDF349 KBEU Declaration of conformity for HET160JR
Declaration
PDF461 KB -
ProductEnvironmentProfile
Product environmental profile for HET160JR
PDF306 KB -
ProductROHS
Pollutant guidelines for HET160JR
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HET160JR
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation