Moulded Case Circuit Breaker h3+ P160 TM ADJ 4P4D N0-100% 63A 70kA CTC HES064DC
EAN
3250613177041
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionleft
-
Number of protected poles4
-
Number of poles4 P
-
Type of pole4P4D N:0/100%
-
Type of caseFixed built-in
Functions
-
Complete device with protection unitYes
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationNo
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitTM A/A
-
Integrated earth fault protectionNo
-
Concurrently switching N-neutralYes
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
-
With under voltage releaseNo
Electric current
-
Rated current63 A
-
Rated ultimate short-circuit breaking capacity Icu under 690V AC IEC 60947-26 kA
-
Thermal protection nob setting xIN0.63 / 0.8 / 1
-
Rating current 10°C according to IEC 6094787.1 A
-
Rating current 15°C according to IEC 6094784.5 A
-
Rating current 20°C according to IEC 6094781.7 A
-
Rating current 25°C according to IEC 6094778.9 A
-
Rating current 30°C according to IEC 6094776 A
-
Rating current 35°C according to IEC 6094773 A
-
Rating current 40°C according to IEC 6094769.8 A
-
Rating current 45°C according to IEC 6094766.5 A
-
Rating current 50°C according to IEC 6094763 A
-
Rating current 55°C according to IEC 6094759.3 A
-
Rating current 60°C according to IEC 6094755.4 A
-
Rating current 65°C according to IEC 6094751.1 A
-
Rating current 70°C according to IEC 6094746.5 A
-
Rated service breaking capacity Ics under 660V AC according IEC 60947-26 kA
-
Breaking capacity on 1 pole for IT 230V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 400V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 415V NF 60947-26 kA
-
Breaking capacity on 1 pole for IT 690V NF 60947-22.5 kA
-
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-270 kA
-
Range of the thermal adjustment40 / 50 / 63 A
-
Rated service breaking capacity Ics under 110-138V AC according IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 220V AC IEC 60947-285 kA
-
Rated ultimate short-circuit breaking capacity Icu under 380V AC IEC 60947-270 kA
-
Rated ultimate short-circuit breaking capacity Icu under 660V AC IEC 60947-26 kA
Dimensions
-
Depth of installed product97 mm
-
Height of installed product130 mm
-
Width of installed product120 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Power loss per pole at 0.63*In1.43 W
-
Power loss per pole at 0.8*In2.24 W
-
Total power loss at 0.63*In4.3 W
-
Total power loss at 0.8*In6.72 W
-
Total power loss under IN10.5 W
-
Power loss per pole at In3.5 W
Tripping
-
Short-time delayed trippingNo
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Cover, door
-
InterlockableYes
Installation, mounting
-
Tightening torque6Nm
-
DIN rail mounting with optional adaptatorYes
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Connection cross-sect. flexible conductor6 / 70mm²
-
Connection cross-sect. rigid cable6 / 95mm²
-
ConnectionFront connection
-
Type of connectionwith screw
Protection
-
Instantaneous protection (Ii): typefixed
Cable
-
Cable MaterialCu
Settings
-
Range of the magnetic adjustment378 / 504 / 630 / 756 A
-
Magnetic protection nob setting xIN6 / 8 / 10 / 12
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
-
Can be accessorizedYes
Use cases
-
Category of useA
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-2
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection95%HR 55°C sev Kn (IEC 68-2-30/52)
temperatur
-
Temperature of calibration50 °C
Downloads
-
Product image
-
Installation guide
Installation manuals for HES064DC
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
PDF7 MBInstallation manuals for HES064DC
Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)
PDF4 MB -
Installation handbook
Installation handbooks for HES064DC
PDF48 MB -
ProductBimStep
STEP models for HES064DC
CAD file for MCCB 160A 4P
STP1014 KB -
ProductECDeclaration
EU Declaration of conformity for HES064DC
Declaration
PDF300 KB -
ProductEnvironmentProfile
Product environmental profile for HES064DC
PDF428 KB -
ProductROHS
Pollutant guidelines for HES064DC
RoHS declaration HES064DC (english)
PDF33 KBPollutant guidelines for HES064DC
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation