Load Break Switch Disconnector h3+ P160 4P 160A CTC HCS161AC
EAN
3250613176907
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
-
Fixing modefixing plate
-
Type of caseFixed built-in
Functions
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationYes
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitSWITCH
-
Concurrently switching N-neutralYes
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 690 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current160 A
-
Rated short-time withstand current Icw2 kA
-
Rated short-time withstand current Icw t=1s 660-690 V AC according IEC 60947-32 kA
-
Rated short-time withstand current Icw t=1s 220-240 V AC according IEC 60947-32 kA
-
Rated short-time withstand current Icw t=1s 380-415 V AC according IEC 60947-32 kA
-
Rated operational current in AC21160 A
Dimensions
-
Depth of installed product97 mm
-
Height of installed product130 mm
-
Width of installed product120 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN42.3 W
-
Power loss per pole at In14.1 W
Endurance
-
Electric endurance in number of cycles10000
-
Number of mechanical operations40000
Cover, door
-
InterlockableYes
Materials
-
Toggle colourGrey
Installation, mounting
-
Tightening torque6Nm
-
DIN rail mounting with optional adaptatorYes
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
Connection cross-sect. flexible conductor6 / 70mm²
-
Connection cross-sect. rigid cable6 / 95mm²
-
ConnectionFront connection
-
Type of connectionwith screw
Cable
-
Cable MaterialCu
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalNo
-
Can be accessorizedYes
Use cases
-
Category of useA
Use
-
Vibrations and shocks withstandIEC 68068-2-52 Test FC
Standards
-
Standard textIEC 60947-3
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
-
Air humidity protection95%HR 55°C sev Kn (IEC 68-2-30/52)
temperatur
-
Temp.-rise limits for access. parts (toggle) according to product standard25 K
-
Temp.-rise limits for access. parts (not touched) according to product standard50 K
-
Temp.rise limits for access. parts (to be touched) according to product standard40 K
-
Temperature-rise limits for terminals according to the product standard65 K
Downloads
-
Product image
-
Installation guide
Installation manuals for HCS161AC
Manual for moulded case circuit breaker h3+ P160 (Date: 2020-03)
PDF4 MBInstallation manuals for HCS161AC
Manual for moulded case circuit breaker h3+ P160 (Date: 2023-03)
PDF7 MB -
Installation handbook
Installation handbooks for HCS161AC
PDF48 MB -
ProductECDeclaration
EU Declaration of conformity for HCS161AC
Declaration
PDF473 KBEU Declaration of conformity for HCS161AC
Declaration
PDF421 KB -
ProductEnvironmentProfile
Product environmental profile for HCS161AC
PDF428 KB -
ProductROHS
Pollutant guidelines for HCS161AC
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HCS161AC
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation