Load Break Switch Disconnector h3 x630 4P 400A FTC HCJ401AR
EAN
3250613198701
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Type of orderToggle
-
Neutral positionleft
-
Number of poles4 P
-
Type of pole4 P
-
Fixing modefixing plate
-
Type of caseFixed built-in
Functions
-
Reversing switchNo
-
Version as main switchYes
-
Version as emergency stop installationYes
-
Version as safety switchNo
-
Version as maintenance-/service switchYes
-
Trip UnitSWITCH
-
Concurrently switching N-neutralYes
Controls and indicators
-
Motor drive integratedNo
Main electrical features
-
Rated operational voltage Ue220 / 415 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage800 V
-
Rated impulse withstand voltage8 kV
Electric current
-
Rated current400 A
-
Rated short-time withstand current Icw5 kA
-
Rated short-time withstand current Icw t=1s 220-240 V AC according IEC 60947-35 kA
-
Rated short-time withstand current Icw t=1s 380-415 V AC according IEC 60947-35 kA
-
Rated operational current in AC21400 A
Dimensions
-
Depth of installed product150 mm
-
Height of installed product260 mm
-
Width of installed product185 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN116.1 W
-
Power loss per pole at In38.7 W
Cover, door
-
InterlockableYes
Materials
-
Toggle colourGrey
Installation, mounting
-
Tightening torque18Nm
-
DIN rail mounting with optional adaptatorNo
-
Suitable for front mounting centerNo
-
Suitable for front mountingNo
-
Suitable for ground mountingYes
Connection
-
ConnectionFront connection
-
Type of connectionTerminal
Cable
-
Cable MaterialCu
Equipment
-
Number of auxiliary contacts as normally closed contact0
-
Number of auxiliary contacts as normally open contact0
-
Number of auxiliary contacts as change-over contact0
-
Motor drive optionalYes
-
Can be accessorizedYes
Use cases
-
Category of useA
Standards
-
Standard textIEC 60947-3
-
European directive WEEEconcerned
Safety
-
Protection index IPIP4X
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Altitude2000 m
temperatur
-
Temp.-rise limits for access. parts (toggle) according to product standard25 K
-
Temp.-rise limits for access. parts (not touched) according to product standard50 K
-
Temp.rise limits for access. parts (to be touched) according to product standard40 K
-
Temperature-rise limits for terminals according to the product standard65 K
Downloads
-
Product image
-
ProductNotice
Instruction manuals for HCJ401AR
PDF5 MBInstruction manuals for HCJ401AR
PDF10 MB -
ProductECDeclaration
EU Declaration of conformity for HCJ401AR
Declaration
PDF333 KB -
ProductEnvironmentProfile
Product environmental profile for HCJ401AR
PDF464 KBProduct environmental profile for HCJ401AR
PDF432 KB -
ProductROHS
Pollutant guidelines for HCJ401AR
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for HCJ401AR
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation