Back plate,gamma,13modules, 1 row GS113D
EAN
3250612993413
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Height of installed product250 mm
-
Width of installed product250 mm
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
-
Type of surface treatmentpowder-coated
Installation, mounting
-
With cable entryNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for GS113D
Declaration
PDF217 KBEU Declaration of conformity for GS113D
Declaration
PDF108 KB -
ProductROHS
Pollutant guidelines for GS113D
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for GS113D
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation