Enclosure,gamma,surface mounting,26 Modules, version France GD213A

EAN
3250612845026
Packaging
1 Piece

This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


Technical properties

Architecture
  • Fixing mode
    surface-mounting
Configuration
  • Number of modules
    26
Compatibility
  • Suitable for Multimedia
    No
Electric current
  • Rated current
    63 A
Dimensions
  • Depth of installed product
    103 mm
  • Internal depth
    103 mm
  • Height of installed product
    375 mm
  • Width of installed product
    250 mm
  • Width in division units
    13
Cover, door
  • Identification od protection index
    40
  • Interlockable
    No
  • Number of keylock of the door
    0
  • Cover type
    With Notch
  • Door locking
    without
  • Transparent cover or door
    No
Materials
  • Copper weight of the product
    0.021 kg
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    plastic
Equipment
  • Number of rows
    2
  • Quantity of section in width
    1
  • Quantity of rails
    2
  • Can be accessorized
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    Yes
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP30
  • Protection class
    isol.class I