![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
ENCLOSURE SURFACE GAMMA 13 M GD113A
EAN
3250612845019
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modesurface-mounting
Functions
-
With a pipe-in leadYes
Configuration
-
Number of modules13
Compatibility
-
Suitable for MultimediaNo
Electric current
-
Rated current63 A
Dimensions
-
Depth of installed product103 mm
-
Height of installed product250 mm
-
Width of installed product250 mm
-
Width in division units13
Cover, door
-
Type of door closingnon keylock
-
Identification od protection index40
-
Number of keylock of the door0
-
Cover typeoptional
Materials
-
Copper weight of the product0.015 kg
-
RAL colourRAL 9010 - Pure white
-
Materialplastic
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows1
-
Quantity of section in width1
-
Quantity of rails1
-
Earthing terminal blockYes
-
Neutral terminal blockYes
-
Signal passing doorYes
Safety
-
Protection index IPIP30
-
Protection classisol.class I
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for GD113A
Declaration
PDF217 KBEU Declaration of conformity for GD113A
Declaration
PDF160 KBEU Declaration of conformity for GD113A
Declaration
PDF108 KB -
ProductEnvironmentProfile
Product environmental profile for GD113A
PDF320 KBProduct environmental profile for GD113A
PDF414 KB
More documentation