Trunking 2-compartment GBD 50x130 pure white GBD5013109010

EAN
4012740859004
Packaging
12 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    Direct 45mm
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    54 mm
  • Length
    2000 mm
  • Trunking width
    134 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    15 / 37
Cover, door
  • Lid mounting
    Internal
  • Lid width
    45 mm
  • Number of lids mountable
    2
Materials
  • Colour
    pure white
  • Material group
    plastic
  • Type of surface treatment
    untreated
Installation, mounting
  • Base punching
    With base punching
Cable
  • Internal/useful cross section
    5330 mm²
Equipment
  • Compartment quantity
    2 / 4
  • Cable retainers per meter
    0
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…60 °C
temperatur
  • Ambient temperature
    -5…65 °C