Install. trunking-Base Alu 50131,anodised. GBA501311ALU

EAN
4012740204767
Packaging
12 MTRs

Technical properties

Configuration
  • Antibacterial treatment
    No
Compatibility
  • Device installation compatible format
    45x45 mm
Connectivity
  • Trunking coupling
    Couplers as separate reference
Dimensions
  • Trunking height
    56 mm
  • Length
    2000 mm
  • Trunking width
    134 mm
Capacity
  • Maximum number of cables (Ø 11 mm, 50% fill)
    15 / 37
Cover, door
  • Lid mounting
    Internal
  • Lid width
    45 mm
  • Number of lids mountable
    2
Materials
  • Colour
    aluminium
  • Material group
    aluminium
  • Type of surface treatment
    Anodised
Installation, mounting
  • Base punching
    Without base punching
Cable
  • Internal/useful cross section
    6500 mm²
Equipment
  • Number of plugable separators
    2
  • Compartment quantity
    2 / 4
Standards
  • Approvals
    EN50085-2-1
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    Yes
  • Impact strength
    IK07
Use conditions
  • Operating temperature
    -5…90 °C