Instal trunk.-Base Alu 50050,pure white GBA5005019010
EAN
4012740204729
Packaging
24 MTRs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Configuration
-
Antibacterial treatmentNo
Compatibility
-
Device installation compatible format45x45 mm
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Trunking height54 mm
-
Length2000 mm
-
Trunking width54 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)15 / 25
Cover, door
-
Lid mountingInternal
-
Lid width45 mm
-
Number of lids mountable1
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupaluminium
Installation, mounting
-
Base punchingWithout base punching
Cable
-
Internal/useful cross section2500 mm²
Equipment
-
Number of plugable separators1
-
Compartment quantity1 / 2
-
Cable retainers per meter0
Standards
-
ApprovalsEN50085-2-1
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
BIM Archicad
BIM-object Archicad for GBA
ZIP2 MB -
ProductBimModels
BIM models for GBA5005019010
ZIP18 MB -
ProductLicence
Product licence for GBA5005019010
Product_Licence_NF004_1075_GBA
PDF996 KB -
ProductROHS
Pollutant guidelines for GBA5005019010
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for GBA5005019010
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation