Consolidation Point Wago 6x3-gang G8360
EAN
4012740885201
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Architecture
-
Connection systemWago Winsta
-
Fixing modeClamping
Functions
-
ReconnectableNo
-
System-oriented connector systemYes
Configuration
-
Module6 Gang
Connectivity
-
Input3-gang
Main electrical features
-
Nominal voltage230 V
-
Type of supply voltageAC
Electric current
-
Number of entry circuits6
-
Rated current16 A
Dimensions
-
Height of installed product45 mm
-
Length162 mm
-
Width of installed product125 mm
-
Formatoverhanging wiring accessory
Materials
-
Colour connector systemBlack
-
RAL colourRAL 7035 - Light grey
-
Material groupmixed material
-
Type of surface treatmentOther
Connection
-
Cross section connection cable2.5 mm²
-
Connector typeClamp block
-
Number of accessible phases2
-
Suitable for through-wiringYes
Equipment
-
Number of connection cablesmax. 6
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Place of installationinaccessible
Downloads
More documentation