Adapter from round chain to AKA, ant • G71237021 | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
Menu
  • Products
  • Solutions
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Catalog
  • Cable manage­ment
  • Office trunking
  • tehalit.of­ficea accessories
  • Equip­ment for tehalit.of­ficea
  • Flex­ible round trunking
  • G71237021

Adapter from round chain to AKA floor track, anthracite

G71237021

  • Cable manage­ment

Adapter from round chain to AKA floor track, anthracite G71237021

EAN
4012740884600
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical properties
  • Documentations
  • More products
Download the data sheet

Technical properties

Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

  • Product image

    Image G71237021  | Hager Africa

    Product Image G71237021

  • RoHS report

    Image Pollutant guidelines for G71237021  | Hager Africa

    Pollutant guidelines for G71237021

    REACH declaration G71237021 (english)

    PDF
    32 KB
    Image Pollutant guidelines for G71237021  | Hager Africa

    Pollutant guidelines for G71237021

    RoHS declaration G71237021 (english)

    PDF
    33 KB
More documentation

Discover more of this product range

    5
  • 1
    G71107035 - netway desklane, length 1000 mm, light grey
    G71107035
    netway desklane, length 1000 mm, light grey
  • 2
    G71107021 - netway desklane, length 1000 mm, anthracit
    G71107021
    netway desklane, length 1000 mm, anthracit
  • 3
    G71417035 - desklane base, cpl., light grey
    G71417035
    desklane base, cpl., light grey
  • 4
    G71417021 - desklane base, cpl., anthracit
    G71417021
    desklane base, cpl., anthracit
  • 5
    G71177035 - fixing adapter for desklane, light grey
    G71177035
    fixing adapter for desklane, light grey

Products and solutions

  • Products catalog
  • Energy distribution
  • Energy management
  • Cable management
  • Building automation
  • Wiring accessories
  • Security
  • Reference projects

Contact and support

  • Find your closest wholesaler
  • Contact us
  • How to videos
  • FAQs
    Digital tools
  • Documentation
  • Learning
  • News

Hager Africa & Near East - Who are we

We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

More about us

Follow us!

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

© 2022 Ha­ger Group