Lock, univers, square 8mm with seal cover, for enclosure IP44, with 1 key FZ821N
EAN
3250612778263
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Cover, door
-
Type of door closing4-side 8mm
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FZ821N
URLInstruction manuals for FZ821N
PDF783 KB -
ProductECDeclaration
EU Declaration of conformity for FZ821N
Declaration
PDF332 KB -
ProductROHS
Pollutant guidelines for FZ821N
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for FZ821N
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation