cable cover, 4-section, wall fixation, Hx W x D195 x 1050 x 155mm, RAL9010 FZ444

EAN
3250612764440
Packaging
1 Piece

Technical properties

Dimensions
  • Trunking height
    195 mm
  • Length
    1050 mm
  • Trunking width
    1050 mm
  • Width of installed product
    1050 mm
Materials
  • Colour
    pure white
  • Type of surface treatment
    untreated
Equipment
  • Quantity of section in width
    4
  • Compartment quantity
    1
Standards
  • European directive RoHs
    voluntary compliance
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes
  • Halogen free
    No