Door, univers, left, slotted, with 90SL, RAL 9010, for enclosure IP3X 1100x800mm FZ023NV
EAN
3250612777402
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Intended door positionleft
Dimensions
-
Depth of installed product12 mm
-
Height of installed product1069 mm
-
Width of installed product248 mm
Cover, door
-
Type of door closingHinged pattern handle and bar locking
-
Number of keylock of the door0
-
Transparent cover or doorNo
Materials
-
Colourpure white
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialsheet steel
-
Type of surface treatmentpowder-coated
Equipment
-
Quantity of section in width1
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FZ023NV
Montageanleitung f. Elastikpuffer Tür Anwendung
PDF228 KB -
Installation handbook
Installation handbooks for FZ023NV
Handbook en-GB 2023-03-30
PDF23 MB -
ProductECDeclaration
EU Declaration of conformity for FZ023NV
Declaration
PDF332 KBEU Declaration of conformity for FZ023NV
Declaration
PDF289 KB -
ProductROHS
Pollutant guidelines for FZ023NV
REACH declaration FZ023NV (english)
PDF32 KBPollutant guidelines for FZ023NV
RoHS declaration FZ023NV (english)
PDF33 KB
More documentation