Door, univers, left, slotted, with 90SL, RAL 9010, for enclosure IP3X 800x800mm FZ011NV

EAN
3250612777341
Packaging
1 Piece

Technical properties

Architecture
  • Intended door position
    left
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    769 mm
  • Width of installed product
    248 mm
Cover, door
  • Number of keylock of the door
    0
  • Transparent cover or door
    No
Materials
  • Colour
    pure white
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
  • Type of surface treatment
    powder-coated
Equipment
  • Quantity of section in width
    1
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection index IP
    IP3X
  • REACH conform
    No
  • RoHS conform
    Yes