Door, univers, right, slotted, with 90SL, RAL 9010, for enclosure IP3X 800x300mm FZ009NV
EAN
3250612777389
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product12 mm
-
Height of installed product769 mm
-
Width of installed product269 mm
Cover, door
-
Type of door closingHinged pattern handle and bar locking
-
Number of keylock of the door1
-
Transparent cover or doorNo
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
Materialsheet steel
-
Type of surface treatmentpowder-coated
Equipment
-
Quantity of section in width1
-
Number of keys1
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FZ009NV
PDF756 KB -
Installation handbook
Installation handbooks for FZ009NV
Handbook en-GB 2023-03-30
PDF23 MB -
ProductECDeclaration
EU Declaration of conformity for FZ009NV
Declaration
PDF332 KB -
ProductROHS
Pollutant guidelines for FZ009NV
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FZ009NV
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation