Door, univers, left, slotted, with 90SL, RAL 9010, for enclosure IP3X 650x800mm FZ007NV

EAN
3250612777327
Packaging
1 Piece

Technical properties

Architecture
  • Intended door position
    left
Dimensions
  • Depth of installed product
    12 mm
  • Height of installed product
    619 mm
  • Width of installed product
    248 mm
Cover, door
  • Type of door closing
    Hinged pattern handle and bar locking
  • Number of keylock of the door
    0
  • Door type for switch gear cabinet
    Partial door
  • Transparent cover or door
    No
Materials
  • Colour
    white
  • Colour
    white  
  • Type of surface treatment
    powder-coated
Equipment
  • Quantity of section in width
    1
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes