fire-protection trunking short circuit integrity E60/E30 FWK90 50x110 0, 75m ga FWK9501100VERZ
EAN
4012740207539
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Connectivity
-
Trunking couplingCouplers as separate reference
Dimensions
-
Internal heigth49 mm
-
Trunking height142 mm
-
Length750 mm
-
Internal width104 mm
-
Trunking width200 mm
-
Distance bottom-punch along trunking-direction500 mm
-
Distance bottom-punch crosswise trunking-direction50 mm
Capacity
-
Maximum number of cables (Ø 11 mm, 50% fill)21
Cover, door
-
Lid shapepremounted
Materials
-
Material groupsteel, plaster
Installation, mounting
-
Base punchingWith base punching
Cable
-
Internal/useful cross section5096 mm²
Equipment
-
Number of fix dividers0
-
Number of plugable separators0
-
Cable retainers per meter0
Standards
-
Testing instituteDortmund - Stuttgart
Safety
-
REACH conformNo
-
RoHS conformYes
-
certificationnormfireprotductsystemDIN 4102-12
-
classificationnormfireprotductsystemDIN 4102-12
-
Fire resistance classE 30 - E 60
Downloads
-
Product image
-
ProductInspectionCertificate
Certificates for FWK9501100VERZ
PDF1 MBCertificates for FWK9501100VERZ
PDF885 KBCertificates for FWK9501100VERZ
PDF633 KBCertificates for FWK9501100VERZ
PDF123 KBCertificates for FWK9501100VERZ
PDF5 MB -
ProductECDeclaration
EU Declaration of conformity for FWK9501100VERZ
Declaration of conformity for FWK
PDF679 KBEU Declaration of conformity for FWK9501100VERZ
T113A_EU-Declaration-of-conformity_DE-EN_FWK3E-FWK9
PDF222 KB -
ProductEnvironmentProfile
Product environmental profile for FWK9501100VERZ
PDF432 KB -
ProductROHS
Pollutant guidelines for FWK9501100VERZ
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for FWK9501100VERZ
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation