FWB encl.,univers,6-rows 288 modules cl.II IP44 w.plain door, 950x1050x161mm,QC FWB64S

EAN
3250612735778
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • With a pipe-in lead
    Yes
  • Protection main switch
    No
Configuration
  • Number of modules
    288
Compatibility
  • Suitable for Multimedia
    No
Electric current
  • Rated current
    125 A
Dimensions
  • Insertion depth
    161 mm
  • Depth of installed product
    165 mm
  • Internal depth
    156 mm
  • Height of installed product
    950 mm
  • Installation height
    950 mm
  • Width of installed product
    1050 mm
  • Width in division units
    48
  • Thickness of sidewall material
    1 mm
Cover, door
  • Number of keylock of the door
    1
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    No
Materials
  • Copper weight of the product
    0.162 kg
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    sheet steel
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    16
Equipment
  • Number of rows
    6
  • Quantity of section in width
    4
  • Number of keys
    1
  • Quantity of rails
    24
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    8
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    No
Standards
  • GWT Glow wire test
    750 °C
  • European directive WEEE
    concerned
  • Protection class according to IEC-61140
    II
Safety
  • Protection index IP
    IP44
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No

Downloads

More documentation