FWB encl. univers,surface mount.,IP44,classII,w. transp.door,650x550x161mm,QC FWB42GS

EAN
3250612736744
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    surface-mounting
Functions
  • With a pipe-in lead
    Yes
Configuration
  • Number of modules
    96
Compatibility
  • Suitable for Multimedia
    No
Electric current
  • Rated current
    125 A
Dimensions
  • Depth of installed product
    165 mm
  • Internal depth
    156 mm
  • Height of installed product
    650 mm
  • Installation height
    650 mm
  • Width of installed product
    550 mm
  • Width in division units
    24
  • Thickness of sidewall material
    1 mm
Cover, door
  • Number of keylock of the door
    1
  • Cover type
    With Notch
  • Door leave
    single
  • Cover type
    Door
  • Transparent cover or door
    Yes
Materials
  • Colour
    white  
  • RAL colour
    RAL 9010 - Pure white
  • Material
    Steel
Installation, mounting
  • Suitable for outdoor use
    No
Equipment
  • Number of rows
    8
  • Quantity of section in width
    2
  • Number of keys
    1
  • Quantity of rails
    8
  • Can be accessorized
    Yes
  • Extension possible
    Yes
  • Earthing terminal block
    Yes
  • Neutral terminal block
    Yes
  • Signal passing door
    No
Standards
  • European directive WEEE
    concerned
Safety
  • Protection index IP
    IP44
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No