FW flush enclosure,univers,FW,168mod,IP30,classII,transp.door,1102x555x110mm,QC FW72UG2

EAN
3250612739028
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    168
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    1100 mm
  • Width of installed product
    550 mm
Equipment
  • Number of rows
    14
  • Quantity of section in width
    2