FW flush enclosure,univers,FW,96 mod,IP30,classII,transp.door, 652x555x110mm,QC FW42UG2

EAN
3250612733668
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    96
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    650 mm
  • Width of installed product
    550 mm
Safety
  • Protection index IP
    IP30