FW flush enclosure,univers,FW,144 mod,IP30,classII,transp.door,652x805x110mm,QC FW43UG2

EAN
3250612733712
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    144
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    650 mm
  • Width of installed product
    800 mm
Equipment
  • Number of rows
    12
  • Quantity of section in width
    1