FW flush enclosure,univers,FW,72 mod,IP30,classII,transp.door,952x305x110mm,QC FW61UG2

EAN
3250612733767
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    72
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    950 mm
  • Width of installed product
    300 mm
Equipment
  • Number of rows
    6
  • Quantity of section in width
    1