FW flush enclosure,univers,FW,60 mod,IP30,classII,transp.door,802x305x110mm,QC FW51UG2

EAN
3250612733729
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Number of modules
    60
Dimensions
  • Depth of installed product
    110 mm
  • Height of installed product
    800 mm
  • Width of installed product
    300 mm
Equipment
  • Number of rows
    5
  • Quantity of section in width
    1