Enclosure, NewVegaD, 537x550x150mm, 48 modules, flush-mounted, distribution FU22DN

EAN
3250612710713
Packaging
1 Piece

Technical properties

Architecture
  • Fixing mode
    flush-mounting
Configuration
  • Module
    with terminals
  • Number of modules
    48
Electric current
  • Rated current
    160 A
Dimensions
  • Insertion depth
    110 mm
  • Depth of installed product
    150 mm
  • Internal depth
    110 mm
  • Height of installed product
    537 mm
  • Installation height
    537 mm
  • Width of installed product
    600 mm
  • Width in division units
    24
  • Thickness of sidewall material
    1 mm
  • Built-in width
    550 mm
Cover, door
  • Cover type
    With Notch
  • Door locking
    without
  • Door leave
    single
  • Cover type
    none / closed
  • Transparent cover or door
    No
Materials
  • Colour
    white  
  • Type of surface treatment
    powder-coated
Installation, mounting
  • Suitable for outdoor use
    No
Connection
  • Number of conduit inlets
    4
Settings
  • Enclosure type
    Distributor empty cabinet
Equipment
  • Number of rows
    2
  • Quantity of section in width
    2
  • Quantity of rails
    2
  • Can be accessorized
    Yes
  • Number of openings for flange plates
    2
  • Extension possible
    No
  • Earthing terminal block
    No
  • Neutral terminal block
    No
  • Signal passing door
    No
Standards
  • European directive WEEE
    not concerned
Safety
  • IK protection code against mecanical impacts
    IK07
  • Protection class
    isol.class II
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No