![](https://hager.com/intl-en/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Enclosure, NewVegaD, 537x550x182mm, 48 modules, flush-mounted, to complete FU22AN
EAN
3250612710775
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Architecture
-
Fixing modeflush-mounting
Configuration
-
Modulewith terminals
-
Number of modules48
Electric current
-
Rated current160 A
Dimensions
-
Insertion depth110 mm
-
Depth of installed product182 mm
-
Internal depth110 mm
-
Height of installed product537 mm
-
Installation height537 mm
-
Width of installed product600 mm
-
Width in division units24
-
Thickness of sidewall material1 mm
-
Built-in width550 mm
Cover, door
-
Cover typeWith Notch
-
Door lockingwithout
-
Door leavesingle
-
Cover typenone / closed
-
Transparent cover or doorNo
Materials
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
Installation, mounting
-
Suitable for outdoor useNo
Connection
-
Number of conduit inlets4
Settings
-
Enclosure typeDistributor empty cabinet
Equipment
-
Number of rows2
-
Quantity of section in width2
-
Quantity of rails0
-
Can be accessorizedYes
-
Number of openings for flange plates2
-
Extension possibleNo
-
Earthing terminal blockNo
-
Neutral terminal blockNo
-
Signal passing doorNo
Standards
-
European directive WEEEnot concerned
Safety
-
Protection classisol.class II
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Downloads
-
Product image
-
ProductNotice
Instruction manuals for FU22AN
6LE000070B
PDF11 MB -
Installation handbook
Installation handbooks for FU22AN
6LE007135C
PDF11 MB -
ProductECDeclaration
EU Declaration of conformity for FU22AN
Declaration
PDF190 KB -
ProductROHS
Pollutant guidelines for FU22AN
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for FU22AN
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation