Partial functional uprights kit, Quadro.Plus, H1600 mm 2 pieces FN896E

EAN
3250610189467
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    36.6 mm
  • Height of installed product
    1600 mm
  • Width of installed product
    63 mm
Accessories included
  • Mounting accessories type
    Isolation cap phase busbar
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes