Partial functional uprights kit, Quadro.Plus, H2100 mm 2 pieces FN897E

EAN
3250610189474
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    36.6 mm
  • Height of installed product
    1591.6 mm
  • Width of installed product
    63 mm
Materials
  • Material
    Steel
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes