Perforated bracket, Quadro.Plus, 50x700 mm FN865E

EAN
3250610190715
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    6 mm
  • Height of installed product
    700 mm
  • Length
    50 mm
  • Width of installed product
    50 mm
  • Material thickness
    1.5 mm
Materials
  • Type of surface treatment
    Galvanised
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes