Perforated bracket, Quadro.Plus, 900x25mm FN866E

EAN
3250610190722
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    15 mm
  • Height of installed product
    25 mm
  • Length
    890 mm
  • Width of installed product
    890 mm
Materials
  • Colour
    zinc coated
  • Material
    Steel
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes