Perforated bracket, Quadro.Plus, 50x300 mm FN863E

EAN
3250610191781
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    50 mm
  • Height of installed product
    110 mm
  • Length
    310 mm
  • Width of installed product
    310 mm
Materials
  • Type of surface treatment
    hot-dip galvanized
Accessories included
  • Mounting accessories type
    Other
Safety
  • REACH conform
    Yes
  • RoHS conform
    Yes