Functional uprights kit for front panel fixing, Quadro.Plus, H2100 mm FN697E

EAN
3250610189429
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    63 mm
  • Height of installed product
    36.6 mm
  • Width of installed product
    1991 mm
Accessories included
  • Mounting accessories type
    Mounting frame
Standards
  • European directive WEEE
    not concerned
Safety
  • Protection class
    isol.class I
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes