Functional uprights kit for front panel fixing, Quadro.Plus, H1900 mm FN696E

EAN
3250610189412
Packaging
1 Piece

Technical properties

Dimensions
  • Depth of installed product
    63 mm
  • Height of installed product
    36.6 mm
  • Width of installed product
    1791.6 mm
  • Built-in height
    1900 mm
Materials
  • Colour
    RAL 9010
  • Colour
    white  
Accessories included
  • Mounting accessories type
    Isolation cap phase busbar
Standards
  • European directive WEEE
    not concerned
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes