Perforated lateral bracket, Quadro5, L800 mm FN692E

EAN
3250610189450
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    200 mm
  • Height of installed product
    685 mm
  • Width of installed product
    22 mm
Accessories included
  • Type of accessory
    Mounting kit
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes