Perforated lateral bracket, Quadro5, L400 mm FN690E

EAN
3250610189436
Packaging
4 PCEs

Technical properties

Dimensions
  • Depth of installed product
    400 mm
  • Height of installed product
    50 mm
  • Width of installed product
    25 mm
Accessories included
  • Type of accessory
    Mounting kit
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes