Plain front panel, quadro.system, 600x600 mm FN625
EAN
3250612646258
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product10 mm
-
Height of installed product600 mm
-
Width of installed product600 mm
Materials
-
Materialplastic
-
Type of surface treatmentuntreated
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeYes
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for FN625
Declaration
PDF387 KBEU Declaration of conformity for FN625
Declaration
PDF395 KB -
ProductROHS
Pollutant guidelines for FN625
RoHS declaration FN625 (english)
PDF33 KBPollutant guidelines for FN625
REACH declaration FN625 (english)
PDF32 KB
More documentation