Lateral segregation, quadro.system, 600x400 mm FN6040L
EAN
3250612771103
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler
Technical properties
Dimensions
-
Depth of installed product35 mm
-
Height of installed product600 mm
-
Width of installed product300 mm
Materials
-
Colourwhite
-
MaterialSteel
-
Surface appearanceglossy
-
Type of surface treatmentPainted
Installation, mounting
-
With cable entryNo
Standards
-
European directive WEEEnot concerned
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Downloads
More documentation