![](https://hager.com/intl-en/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame, Quadro.Plus, 2100x700-1000 mm RAL7042 FN407E
EAN
3250610190203
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical properties
Dimensions
-
Depth of installed product190 mm
-
Height of installed product44 mm
-
Width of installed product700 mm
Materials
-
ColourRAL 7035
-
RAL colourRAL 7035 - Light grey
-
Materialplastic
Accessories included
-
Type of accessoryProtection cover
Downloads
-
Product image
-
ProductECDeclaration
EU Declaration of conformity for FN407E
Declaration
PDF348 KBEU Declaration of conformity for FN407E
Declaration
PDF335 KBEU Declaration of conformity for FN407E
PDF380 KBEU Declaration of conformity for FN407E
Declaration
PDF377 KBEU Declaration of conformity for FN407E
Declaration
PDF314 KBEU Declaration of conformity for FN407E
Declaration
PDF726 KBEU Declaration of conformity for FN407E
Declaration
PDF275 KBEU Declaration of conformity for FN407E
Declaration
PDF360 KBEU Declaration of conformity for FN407E
Declaration
PDF343 KBEU Declaration of conformity for FN407E
PDF393 KBEU Declaration of conformity for FN407E
Declaration
PDF355 KB -
ProductROHS
Pollutant guidelines for FN407E
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for FN407E
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation