Cable entry plate quadro 1000x600mm • FN112E | Hager
The store will not work correctly in the case when cookies are disabled.
Hager worldwide
  • Contact
  • Products compliant to other standards
Image Logo  | Hager Africa
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            References - all-in-one solutions
            Let yourself be inspired by projects already achieved
            Refe­rence projects
            • Solutions
            • Energy distrib­ution
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Energy manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Wiring acce­s­s­ories
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Building autom­ation
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Cable manag­ement
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • Security
              References - all-in-one solutions
              Let yourself be inspired by projects already achieved
              Refe­rence projects
            • See All
          • Inspiration and knowledge
            Sharing our knowledge with you
            Discover all our resources to help you find the right solution for your project
            Down­l­oads
            • Inspiration and knowledge
            • Learning
              • How-to videos
              • E-learning
              • See All
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • Refe­rence projects
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • IEC standard
              Sharing our knowledge with you
              Discover all our resources to help you find the right solution for your project
              Down­l­oads
            • See All
          • Support
            Tools, apps and software
            Our applications and software will support you in your projects
            Learn more
            • Support
            • Find a whol­e­s­aler
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • FAQ
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Down­l­oads
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Digital tools
              • Hage­rcad
              • eCat app
              • Hager mood
              • See All
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • Contact us
              Tools, apps and software
              Our applications and software will support you in your projects
              Learn more
            • See All
          • About us
            Sustain­a­bility for us
            Our path towards a more sustain­able future
            Learn more
            • About us
            • Sustain­a­bility
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • News­l­etter
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • Investments
              Sustain­a­bility for us
              Our path towards a more sustain­able future
              Learn more
            • See All
          • See all the categories
          Account
          • Catalog
          • Energy distri­bu­tion
          • Distri­bu­tion boards
          • quadro+
          • quadro+
          • Open cable gland plates
          • FN112E
          Image  FN112E of the product Hager Africa | Hager Africa
          Image  FN112E of the product Hager Africa | Hager Africa

          Top and bottom cable entry plate, Quadro.Plus, 1000x600 mm

          FN112E

          Image  FN112E of the product Hager Africa | Hager Africa
          Image  FN112E of the product Hager Africa | Hager Africa
          • Energy distri­bu­tion

          Top and bottom cable entry plate, Quadro.Plus, 1000x600 mm FN112E

          EAN
          3250610189757
          Packaging
          1 Piece

          You have to log in with your myHager profile to see prices and to order.

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in

          This product is now obsolete. However, this page remains available for information purposes. If you require any further information for an alternative solution please contact your closest Hager official distributor. Closest wholesaler


          • Technical properties
          • Documentations
          • Accessories
          Download the data sheet

          Technical properties

          Dimen­sions
          • Depth of installed product
            600 mm
          • Height of installed product
            18 mm
          • Width of installed product
            1000 mm
          Mater­ials
          • RAL colour
            RAL 9010 - Pure white
          • Material
            Steel
          Accessories included
          • Type of accessory
            Protec­tion cover
          Stand­ards
          • European directive WEEE
            not concerned
          Safety
          • Protec­tion class
            isol.­class I
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No

          Downloads

          • Product image

            Image FN112E  | Hager Africa

            Product Image FN112E

          • Instruction manual

            Image Instruction manuals for FN112E  | Hager Africa

            Instruction manuals for FN112E

            PDF
            4 MB
          • Installation manual

            Image Installation manuals for FN112E  | Hager Africa

            Installation manuals for FN112E

            PDF
            3 MB
          • Declaration of conformity

            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            529 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            275 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            PDF
            380 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            335 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            PDF
            393 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            314 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            PDF
            399 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            PDF
            394 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            377 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            343 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            360 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            355 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            726 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            348 KB
            Image EU Declaration of conformity for FN112E  | Hager Africa

            EU Declaration of conformity for FN112E

            Declaration

            PDF
            474 KB
          • PEP document

            Image Product environmental profile for FN112E  | Hager Africa

            Product environmental profile for FN112E

            PDF
            242 KB
          • RoHS report

            Image Pollutant guidelines for FN112E  | Hager Africa

            Pollutant guidelines for FN112E

            REACH declaration FN112E (english)

            PDF
            32 KB
            Image Pollutant guidelines for FN112E  | Hager Africa

            Pollutant guidelines for FN112E

            RoHS declaration FN112E (english)

            PDF
            33 KB
          More documentation

          Accessories optional

          See more

          Products and solutions

          • Products catalog
          • Energy distribution
          • Energy management
          • Cable management
          • Building automation
          • Wiring accessories
          • Security
          • Reference projects

          Contact and support

          • Find your closest wholesaler
          • Contact us
          • How to videos
          • FAQs
            Digital tools
          • Documentation
          • Learning
          • News

          Hager Africa & Near East - Who are we

          We deliver safe and simple elect­rical solut­ions, from energy distrib­ution and cable manag­ement, to lighting control and building autom­ation systems for comme­rcial and resid­e­ntial buildings. We want to make life on our planet safer, cleaner and more enjo­yable. While being easy to work with, we remain by your side thro­ug­hout the entire project, coope­rating, collabo­rating and co-creating with you.

          More about us

          Follow us!

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          © 2022 Ha­ger Group